Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLM329
PRODUCTION6.9V Precision Voltage Reference
- Part Models
- 4
- 1ku List Price
- Starting From $2.29
Overview
- Guaranteed 10 ppm/°C temperature coefficient
- Guaranteed 1.0 ohms max. dynamic impedance
- Guaranteed 20µV max. wideband noise
- Wide operating current range 0.6mA to 15mA
Most H (Metal Can), J (Ceramic), and K (Metal Can) Packages Are Now Obsolete.
Download Complete Datasheet for Details.
The LM329 temperature compensated 6.9 Volt Zener references provide excellent stability over time and temperature, very low dynamic impedance and a wide operating current range. The device achieves low dynamic impedance by incorporating a high gain shunt regulator around the Zener. The excellent noise performance of the device is achieved by using a "buried Zener" design which eliminates surface noise phenomenon associated with ordinary Zeners. To serve a wide variety of applications, the LM129 is available in several temperature coefficient grades and two package styles. A 20mA positive current source application is shown below.
Applications
- Transducers
- A/D and D/A Converters
- Calibration Standards
- Instrumentation Reference
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LM329AZ#PBF | 3-Lead TO-92 | ||
| LM329BZ#PBF | 3-Lead TO-92 | ||
| LM329BZ#TRPBF | 3-Lead TO-92 | ||
| LM329CZ#PBF | 3-Lead TO-92 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LM329AZ#PBF | PRODUCTION | |
| LM329BZ#PBF | PRODUCTION | |
| LM329CZ#PBF | PRODUCTION | |
|
Mar 6, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LM329BZ#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.