Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LM199

Obsolete

Precision Reference

Viewing:

Overview

Obsolete Product - Datasheet For Reference Purposes Only.  Contact Analog Devices For Replacement Product

  • 6.95V Shunt Reference
  • Guaranteed 0.5ppm/°C Temperature Coefficient
  • Guaranteed 1Ω Maximum Dynamic Impedance
  • Guaranteed 20µVRMS Maximum Noise
  • Guaranteed Initial Tolerance of 2%
  • Wide Operating Current Range
  • Available in 4-Lead TO-46 Metal Can
LM199
Precision Reference
10V Buffered Reference Reverse Voltage Change Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LM399 PRODUCTION Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed