Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LM185-2.5

Obsolete

Micropower Voltage Reference

Viewing:

Overview

  • 20µA to 20mA Operating Range
  • Guaranteed 1% Initial Voltage Tolerance
  • Guaranteed 1Ω Dynamic Impedance
  • Very Low Power Consumption
LM185-2.5
Micropower Voltage Reference
Thermocouple Cold Junction Compensator Reverse Voltage Change Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LM185-2.5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed