Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLM185-1.2
ObsoleteMicropower Voltage Reference
Overview
- 10µA to 20mA Operating Range
- Guaranteed 1% Initial Voltage Tolerance
- Guaranteed 1Ω Dynamic Impedance
- Very Low Power Consumption
The LM185-1.2 is a two terminal band gap reference diode that has been designed for applications which require precision performance with micropower operation. The device provides guaranteed operating specifications at currents as low as 10µA. The nominal voltage is 1.235V with both 1% and 2% tolerances available. Some additional features are: maximum dynamic impedance of 1Ω, low noise and excellent stability over time and temperature. Advanced design, processing and testing techniques make the LM185-1.2 a superior choice over previous designs. A micropower 5V reference application is shown below. For guaranteed TC, micropower references, see the LT1034 data sheet.
Applications
- Portable Meter References
- Portable Test Instruments
- Battery Operated Systems
- Current Loop Instrumentation
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on LM185-1.2 yet. Have something to say?
Start a Discussion on EngineerZone®