IH5142
PRODUCTIONLow-Power, SPST, Fast, CMOS Analog Switch
- Part Models
- 1
- 1ku List Price
- Starting From $16.35
Overview
- Pin for Pin 2nd Source!
- Break-Before-Make Switching Action
- Fast tON (80ns typ.) and tOFF (50ns)
- Input Signal Range Includes Supply Rails
- Guaranteed ±4.SV to ±18V Operation
- Low OFF Leakage Current - 100pA max.
- Greater than 1MHz Toggle Rate
- TTL and CMOS Compatible
The IH5140 family consists of six CMOS analog switches that are intended for high speed general purpose applications. These switches are latch-up proof, break-before-make single and dual versions of all the popular switch formats - SPST. SPOT, and DPST Key features of the family include toggle rates in excess of 1 MHz, tON times of sons typical and tOFF times of 50ns. OFF leakage current is less than 100pA maximum at +25°C and quiescent currents are 1μA maximum, making the switches ideal for portable equipment.
Maxim has significantly improved the design of these switches versus the original manufacturer. Maxim's switches are guaranteed to operate from ±4.5V to ±18V, and will switch input signals that include the supplies.
APPLICATIONS
- High Speed Test Equipment
- Sample and Hold Circuits
- Guidance and Control Systems
- Radar Systems
- Aircraft Head-Up Displays
- Military Radios
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| IH5142CPE+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on IH5142 yet. Have something to say?
Start a Discussion on EngineerZone®