IH5040
PRODUCTIONSPST, Normally Open, CMOS Analog Switch
- Part Models
- 1
- 1ku List Price
- Starting From $8.12
Overview
- Improved Second Source
- Guaranteed ±4.SV to ±18V Operation
- Input Voltage Range Includes Supplies
- Latchup-Proof Construction
- TTL/CMOS Logic Compatible
- >1μA Quiescent Current
- Monolithic, Low-Power CMOS Design
The IH5040 family consists of seven CMOS analog switches that are intended for general-purpose applications. These switches are latch-up proof, break-before-make single, dual, and quad versions of the popular switch formats SPST, SPOT, DPST, and 4PST. Key features of the family include a low, 1 nA leakage current and a quiescent current of less than 1μA.
Maxim's IH5040 family has faster switching times than the original manufacturer's devices. All devices are bidirectional and maintain almost constant on resistance throughout their operating range. These switches are guaranteed to operate from ±4.5V to ±18V, and will switch input signals that include the supplies.
APPLICATIONS
- PBX, PABX
- Guidance and Control Systems
- Test Equipment
- Sample-and-Holds
- Military Radios
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| IH5040CPE+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on IH5040 yet. Have something to say?
Start a Discussion on EngineerZone®