ICM7217A
ICM7217A
PRODUCTION4-Digit, Presettable, LED Up/Down Counter
- Part Models
- 4
- 1ku List Price
- Starting From $11.47
Viewing:
Overview
- Pin for Pin Second Source!
- 4 Digit Up/Down Counter
- Directly Drives LED Display
- Presettable Counter and Compare Register
- Interfaces with Thumbwheel Switches or Digital Logic
- Can Be Cascaded
- Multiplexed BCD 1/0
- Up/Down, Store and Reset Inputs
- Monolithic, Low Power CMOS Design
The Maxim ICM7217 family of 4 digit presettable up/down counters contain a 4 digit, 7 segment LED display driver and a presettable comparison {predetermining) register. The counter and comparison register can be preset using either thumb·1,1heel switches. jumpers, or external digital logic.
The ICM7217 (common anode) and ICM7217 A (common cathode) are decade counters with a maximum count of 9999. The ICM7217B (common anode) and ICM7217C (common cathode) are modulo 60 counters intended for hours/minutes or minute/seconds timing applications, and have a maximum count of 5959.
These devices also provide multiplexed BCD outputs, a Carry/Borrow output allowing ICM7217s to be cascaded, a Zero output which indicates when the count is equal to zero, and an Equal output which indicates when the count is equal to the value contained in the comparison register. The ICM7217 also has a Reset input and a display latch with store input.
APPLICATIONS
- Predetermining Batch Counter
- Tachometer
- Over/Under Speed Detector
- Count Down/Elapsed Timer
- Unit Counter
- Frequency Counter
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ICM7217AIPI+ | PDIP | ||
| ICM7217BIPI+ | PDIP | ||
| ICM7217CIPI+ | PDIP | ||
| ICM7217IPI+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| ICM7217AIPI+ | PRODUCTION | |
| ICM7217BIPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ICM7217A yet. Have something to say?
Start a Discussion on EngineerZone®