ICL7106
PRODUCTION3 1/2 Digit A/D Converters
- Part Models
- 2
- 1ku List Price
- Starting From $11.80
Overview
- Improved 2nd Source (see Page 3 of the full data sheet for "Maxim Advantage")
- Guaranteed First Reading Recovery from Overrange
- On-Board Display Drive Capability—No External Circuitry Required
- LCD—ICL7106
- LED—ICL7107
- High-Impedance CMOS Differential Inputs
- Low Noise (< 15µVP-P) without Hysteresis or Overrange Hangover
- Clock and Reference On-Chip
- True Differential Reference and Input
- True Polarity Indication for Precision Null Applications
- Monolithic CMOS Design
Applications
- Conductance
- Current
- Material Thickness
- Pressure
- Resistance
- Speed
- Temperature
- Voltage
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ICL7106CPL+ | Plastic Dual-In-Line, Wide (0.6in) | ||
| ICL7106CQH+D | Plastic Leaded Chip Carrier |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| ICL7106CPL+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on ICL7106 yet. Have something to say?
Start a Discussion on EngineerZone®