HMCAD1051-80

Obsolete

Single 13/12-Bit 65 to 80 MSPS A/D Converter

Viewing:

Overview

  • 13-Bit Resolution
  • 65/80 MSPS Maximum Sampling Rate
  • Ultra-Low Power Dissipation: 50/60 mW
  • 72 dB SNR @ 8 MHz FIN
  • Internal Reference Circuitry
  • 1.8 V Core Supply Voltage
  • 1.7 - 3.6 V I/O Supply Voltage
  • Parallel CMOS Output
  • 6 × 6 mm 40-Pin QFN (LP6HE) Package
HMCAD1051-80
Single 13/12-Bit 65 to 80 MSPS A/D Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMCAD1051-80 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed