HI-201HS
PRODUCTIONHlglt-Speed, CMOS, Quad, SPST Analog Switch
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Guaranteed Slngle-Supply Operation: +12V to +20V
- Guaranteed Dual Supplies: ±5V to ±20V
- Fast Switching Times:
- tON = 30ns
- lOFF = 40ns
- Low, 50Ω Max On Resistance
- TTL-/CMOS-Compatible
- 44V Mex Supply Rating
Maxim's Hl-201HS is a monolithic, CMOS, quad, single-pole- single-throw (SPST), high-speed analog switch featuring fast switching times (tOFF, tON ≤50ns) and low on resistance (50Ω max). It is pin compatible with the industry-standardD G201A.
Maxim's new high-voltage silicon-gate technology increases the maximum supply-voltage rating to 44V. This improvement allows continuous operation with ±20V supplies, which is not permitted with the original manufacturer's devices. Maxim's Hl-201HS operates from dual supplies ranging from ±5V to ±20V, or from single supplies from +12V to +20V. Logic levels are TTL-/CMOS-compatible with single or dual supplies within these ranges.
Maxim's H l-201HS is guaranteed not to latch up if power supplies are disconnected while the analog-switch inputs are present provided the switch continuous-current ratings are not exceeded. When powered up, the Hl-201HS will switch analogs signals up to the power-supply rails.
APPLICATIONS
- Automatic Test Equipment (ATE)
- Heads-Up Displays
- Communication Systems
- Sample-and-Hold Circuits
- Military
- Integrator Reset Circuits
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HI6-0201HS-5W+ | Small-Outline IC Narrow (0.15in) | ||
| HI6-0201HS-5W+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| HI6-0201HS-5W+ | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| HI6-0201HS-5W+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on HI-201HS yet. Have something to say?
Start a Discussion on EngineerZone®