HI-201
PRODUCTIONQuad SPST, CMOS Analog Switch
Overview
- No VREF Supply Required
- Monolithic, Low-Power CMOS Design
- Guaranteed Single-Supply Operation from +SV to +30V
- Guaranteed ±4.SV to ±18V Operation
- Fast Switching Times:
- ton = 260ns (typ)
- toff = 100ns (typ)
- 4SQ (typ) On Resistance
- Non-Latching with Supplies Turned Off and Input Signals Present
- CMOS and TTL Logic Compatible (0.8V/2.4V)
The Maxim Hl-201 monolithic CMOS quad single-pole-single-throw (SPST) analog switch is a plug-in upgrade for the Harris Hl-201. Maxim has eliminated the need for a VREF supply, which is normally required for operation with power supplies other than ±15V. And Maxim's part consumes 1/4 the power (4mW typ), making it better suited for portable applications.
Maxim's switch can be continuously operated with power supplies ranging from ±4.5V to ±18V, or single supplies over a range of +5V to +30V. Each switch can be independently selected and features fast switching (ton= 260ns, toff= 100ns typ) and low on resistance (45Q typ). Maxim guarantees these switches will not latchup if the power supplies are disconnected with switch input signals still present. Logic inputs are both CMOS and TTL compatible without the need for pull-up resistors.
APPLICATIONS
- Disk Drives
- Test Equipment
- Communication Systems
- PBX,PABX
- Guidance and Control Systems
- Heads-Up Displays
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on HI-201 yet. Have something to say?
Start a Discussion on EngineerZone®