DSTINIM410

Networked Micro Evaluation Board

3.3V Low-Power, High-Speed 75MHz Micro Evaluation Board with Integrated TCP/IP V4/6 Support Enables Equipment to be Network Aware

Viewing:

Overview

  • Hosts the MxTNI™ Runtime Environment in Validated Hardware Design (in Conjunction with the DSTINIs400)
  • Industry Standard MII Interface to Connects to Network Interfaces Including 10/100 Base-T, Optical, and HomePNA
  • Three Hardware Serial Ports
  • Integrated 1-Wire® Network Master
  • CAN 2.0B Port
  • Real-Time Clock for Time Stamping
  • 1MB Flash ROM for Application Storage
  • 1MB NV SRAM for Data Storage
  • 3.3V Single-Supply Operation
  • Fully Assembled and Tested Design

The data sheet for the DSTINIm410 evaluation board is no longer available online. To receive a copy of this data sheet, please contact technical support.

The DSTINIm410 is a fully assembled and tested circuit board that evaluates the DS80C410 network microcontroller. In addition to the DS80C410, the DSTINIm410 includes a real-time clock, 1MB flash, 1MB static RAM, and support for an external Ethernet PHY for connecting to a wide variety of networks. The circuit board is designed as a module to be plugged into a 144-pin SODIMM connector. For evaluation, the DSTINIm410 can be inserted into the DSTINIs400 socket board. The combination of the two boards allows full evaluation of the features of the DS80C410 using an Ethernet network.

DSTINIM410
Networked Micro Evaluation Board
DSTINIm410: Evaluation Board
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
DS80C400 Obsolete Network Microcontroller
DS80C410 Obsolete Network Microcontrollers with Ethernet and CAN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DSTINIM410 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed