DS80C410

Obsolete

Network Microcontrollers with Ethernet and CAN

Viewing:

Overview

  • High-Performance Architecture
    • Single 8051 Instruction Cycle in 54ns
    • DC to 75MHz Clock Rate
    • Flat 16MB Address Space
    • Four Data Pointers with Auto-Increment/Decrement and Select-Accelerate Data Movement
    • 16/32-Bit Math Accelerator
  • Multitiered Networking and I/O
    • 10/100 Ethernet Media Access Controller (MAC)
    • Optional CAN 2.0B Controller
    • 1-Wire Net Controller
    • Three Full-Duplex Hardware Serial Ports
    • Up to Eight Bidirectional 8-Bit Ports (64 Digital I/O Pins)
  • Robust ROM Firmware
    • Supports Network Boot Over Ethernet Using DHCP and TFTP
    • Full, Application-Accessible TCP/IP Network Stack
    • Supports IPv4 and IPv6
    • Implements UDP, TCP, DHCP, ICMP, and IGMP
    • Preemptive, Priority-Based Task Scheduler
    • MAC Address Can Optionally Be Acquired from IEEE-Registered DS2502-E48
  • 10/100 Ethernet Mac
    • Flexible IEEE 802.3 MII (10/100Mbps) and ENDEC (10Mbps) Interfaces Allow Selection of PHY
    • Low-Power Operation: Ultra-Low-Power Sleep Mode with Magic Packet® and Wake-Up Frame Detection
    • 8kB On-Chip Tx/Rx Packet Data Memory with Buffer Control Unit Reduces Load on CPU
    • Half- or Full-Duplex Operation with Flow Control
    • Multicast/Broadcast Address Filtering with VLAN Support

Features continued on page 34 of the full data sheet.

DS80C410
Network Microcontrollers with Ethernet and CAN
DS80C410, DS80C411: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 1
DS80C400 Obsolete Network Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DSTINIM400

Networked Microcontroller Evaluation Board

Features and Benefits

  • Hosts the MxTNI™ Runtime Environment in Validated Hardware Design (in Conjunction with the DSTINIs400)
  • Industry Standard MII Interface to Connects to Network Interfaces Including 10/100 Base-T, Optical, and HomePNA
  • Three Hardware Serial Ports
  • Integrated 1-Wire® Network Master
  • CAN 2.0B Port
  • Real-Time Clock for Time Stamping
  • 1MB Flash ROM for Application Storage
  • 1MB NV SRAM for Data Storage
  • 3.3V Single-Supply Operation
  • Fully Assembled and Tested Design

Product Details

The data sheet for the DSTINIm400 evaluation board is no longer available online. To receive a copy of this data sheet, please contact technical support.

The DSTINIm400# is a fully assembled and tested circuit board that evaluates the DS80C400 network microcontroller. In addition to the DS80C400, the DSTINIm400# includes a real-time clock, 1MB flash, 1MB static RAM, and support for an external Ethernet PHY for connecting to a wide variety of networks. The circuit board is designed as a module to be plugged into a 144-pin SODIMM connector. For evaluation, the DSTINIm400# can be inserted into the DSTINIs400 socket board. The combination of the two boards allows full evaluation of the features of the DS80C400 using an Ethernet network.

DSTINIM400
Networked Microcontroller Evaluation Board

Latest Discussions

No discussions on DS80C410 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed