DS9503
PRODUCTIONESD Protection Diode with Resistors
- Part Models
- 2
- 1ku List Price
- Starting From $0.71
Overview
- Zener characteristic with voltage snap-back to protect against ESD hits
- High avalanche voltage, low leakage and low capacitance avoid signal attenuation
- Compatible to all 5V logic families
- Space-saving, low-inductance TSOC surface-mount package
- On-chip 5 ohm resistors for isolation at both anode and cathode terminals
- Industrial temperature range
This DS9503 is an ESD protection device for 1-Wire® interfaces. In contrast to the DS9502, the DS9503 includes two 5Ω isolation resistors on chip. Although 5Ω are negligible during communication, they represent a high impedance relative to the conducting diode during an ESD event. Thus, the diode absorbs the energy while the resistors further isolate and protect the circuit at the other side of the package. If used with circuits that already have a strong ESD-protection at their I/O port, the ESD protection level is raised to more than 27kV (IEC 801-2 Reference model). In case of abnormal ESD hits beyond its maximum ratings the DS9503 will eventually fail "short" thus preventing further damage.
During normal operation the DS9503 behaves like a Zener diode. When the voltage exceeds the trigger voltage, the I/V characteristic of the device will "snapback" allowing the same or higher amount of current to flow, but at a significantly lower voltage. As long as a minimum current or voltage is maintained, the device will stay in the "snapback mode." If the voltage or the current falls below the holding voltage or holding current, the device will abruptly change to its normal mode and conduct only a small leakage current.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS9503P+ | Thin Small-Outline C-Lead | ||
| DS9503P+T&R | Thin Small-Outline C-Lead |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareReference Designs
Latest Discussions
No discussions on DS9503 yet. Have something to say?
Start a Discussion on EngineerZone®