DS89C440

Obsolete

Ultra-High-Speed Flash Microcontrollers

Ultra-High-Speed Flash Microcontrollers Offer In-Application Programmable Flash Memory

Viewing:

Overview

  • High-Speed 8051 Architecture
    • One Clock-Per-Machine Cycle
    • DC to 33MHz Operation
    • Single Cycle Instruction in 30ns
    • Optional Variable Length MOVX to Access Fast/Slow Peripherals
    • Dual Data Pointers with Automatic Increment/Decrement and Toggle Select
    • Supports Four Paged Memory-Access Modes
  • On-Chip Memory
    • 16kB/64kB Flash Memory
    • In-Application Programmable
    • In-System Programmable Through Serial Port
    • 1kB SRAM for MOVX
  • 80C52 Compatible
    • 8051 Pin and Instruction Set Compatible
    • Four Bidirectional, 8-Bit I/O Ports
    • Three 16-Bit Timer Counters
    • 256 Bytes Scratchpad RAM
  • Power-Management Mode
    • Programmable Clock Divider
    • Automatic Hardware and Software Exit
  • ROMSIZE Feature
    • Selects Internal Program Memory Size from 0 to 64kB
    • Allows Access to Entire External Memory Map
    • Dynamically Adjustable by Software
  • Peripheral Features
    • Two Full-Duplex Serial Ports
    • Programmable Watchdog Timer
    • 13 Interrupt Sources (Six External)
    • Five Levels of Interrupt Priority
    • Power-Fail Reset
    • Early Warning Power-Fail Interrupt
    • Electromagnetic Interference (EMI) Reduction
DS89C440
Ultra-High-Speed Flash Microcontrollers
DS89C430, DS89C440, DS89C450: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 5
DS89C430 LAST TIME BUY Ultra-High-Speed Flash Microcontrollers
DS87C520 PRODUCTION EPROM/ROM High-Speed Microcontrollers
DS80C320 PRODUCTION High-Speed/Low-Power Microcontrollers
DS80C323 PRODUCTION High-Speed/Low-Power Microcontrollers
DS80C310 PRODUCTION High-Speed Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS89C440 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed