DS80CH11

Obsolete

System Energy Manager

Viewing:

Overview

  • High speed 80C32 compatible core:
    • High performance 4 clocks/machine cycles (8032 = 12)
    • Low Power: typically 1/3 power for equivalent 8032 throughput
    • Maximum clock speed up to 25MHz at 5.0V
    • Ultra-low stop mode power (typ. 1uA) "IDLE" mode (typ. 10mA)
    • Multiple wake-up sources from STOP including key scan, 2-wire, host I/F, or external interrupt
    • Three 16-bit timers, 1 serial port
    • 256-byte scratchpad
    • 256 bytes MOVX RAM
  • Keyboard Control:
    • Replaces 8042 and key scan microcontroller
    • 2 Parallel I/O ports for key scan outputs
    • One interrupt-driven 8-bit input port to initiate key-scan sequence
  • Input/Output:
    • Total of eleven 8-bit I/O ports; all pins can individually programmed to serve as general purpose digital input/output.
    • 8-bit port supports one or more special functions:
      • Port 0, 2, 3: external program/data memory interface
      • Port 1, 3: UART, 2-Wire serial, timers, external interrupt I/O.
      • Port 4, 8, 9: Key scan input/output
      • Port 5: A/D inputs
      • Port 6: PWM Outputs
      • Port 7: activity monitor, LED control
      • Port 10: GPIO
  • Analog input/output:
    • Eight-channel, 10-bit A/D with power down mode supports charging NiMH rechargeable cells
    • 4-channel, 8-bit PWM supports LCD brightness and contrast control
  • 2-Wire bi-directional serial buses
    • Master/slave multi-drop operation
    • Manages on-board slaves or external I/O devices
  • Power Control
    • Generates system power on reset
    • Programmable power down pin states
DS80CH11
System Energy Manager
DS80CH11: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS80CH11 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed