DS8024
PRODUCTIONSmart Card Interface
Industry-Standard Smart Card Interface Provides Robust Communication
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- Analog Interface and Level Shifting for IC Card Communication
- ±8kV (min) ESD (IEC) Protection on Card Interfaces
- Internal IC Card Supply-Voltage Generation:
- 5.0V ±5%, 80mA (max)
- 3.0V ±8%, 65mA (max)
- Automatic Card Activation and Deactivation Controlled by Dedicated Internal Sequencer
- I/O Lines from Host Directly Level Shifted for Smart Card Communication
- Flexible Card Clock Generation, Supporting External Crystal Frequency Divided by 1, 2, 4, or 8
- High-Current, Short-Circuit and High-Temperature Protection
The DS8024 smart card interface IC is a low-cost, analog front-end for a smart card reader, designed for all ISO 7816, EMV®, and GSM11-11 applications. The DS8024 is a pin-for-pin drop-in replacement for the NXP TDA8024 and is offered in 28-pin TSSOP and SO packages.
Applications requiring support for 1.8V smart cards or requiring low power should consider the DS8113, which achieves lower active- and stop-mode power with minimal changes to application hardware and software.
Applications
- Access Control
- Automated Teller Machines
- Banking Applications
- Debit/Credit Payment Terminals
- Pay/Premium Television
- PIN Pads
- POS Terminals
- Set-Top Box Conditional Access
- Telecommunications
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS8024-RJX+ | Thin Shrink Small-Outline Package | ||
| DS8024-RJX+T&R | Thin Shrink Small-Outline Package | ||
| DS8024-RRX+ | SOIC_W | ||
| DS8024-RRX+T&R | SOIC_W | ||
| DS8024M-RJX+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on DS8024 yet. Have something to say?
Start a Discussion on EngineerZone®