DS4510
DS4510
PRODUCTIONCPU Supervisor with Nonvolatile Memory and Programmable I/O
- Part Models
- 2
- 1ku List Price
- Starting From $2.11
Viewing:
Overview
- Accurate 5%, 10%, or 15% 5V Power-Supply Monitoring
- Programmable Reset Timer Maintains Reset After VCC Returns to an In-Tolerance Condition
- Four Programmable, NV, Digital I/O Pins with Selectable Internal Pullup Resistor
- 64 Bytes of User EEPROM
- Reduces Need for Discrete Components
- I²C-Compatible Serial Interface
- 10-Pin µSOP Package
The DS4510 is a CPU supervisor with integrated 64-byte EEPROM memory and four programmable, nonvolatile (NV) I/O pins. It is configured with an industry-standard I²C interface using either fastmode (400kbps) or standard-mode (100kbps) communication. The I/O pins can be used as general-purpose I²C-to-parallel I/O expander with unlimited read/write capability. EEPROM registers allow the power-on value of the I/O pins to be adjusted to keep track of the system's state through power cycles, and the CPU supervisor's timer can be adjusted between 125ms and 1000ms to meet most any application need.
Applications
- Cell Phones
- Industrial Controls
- PC Peripherals
- PDAs
- RAM-Based FPGA Bank Switching for Multiple Profiles
Documentation
Data Sheet 1
Application Note 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS4510U-15+ | MINI_SO | ||
| DS4510U-5+ | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| DS4510U-15+ | PRODUCTION | |
| DS4510U-5+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS4510 yet. Have something to say?
Start a Discussion on EngineerZone®