Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

DS4303K

Electronically Programmable Voltage Reference

Nonvolatile Sample and Infinite-Hold Adjustable Voltage Reference for Automated Factory Calibration

Viewing:

Overview

  • Precise Electronically Adjustable Voltage Reference
  • Enables Automated Factory Trimming of Devices Needing Voltage Adjustment
  • Can be Adjusted to Within ±1mV
  • Wide Adjustable Output Voltage Range Within 300mV of the Supply Rails
  • Low Temperature Coefficient
  • ±1mA of Output-Current Drive
  • NV Memory Stores the Voltage Indefinitely
  • Output Short-Circuit Protection
  • Low Cost
  • Low Power Consumption
  • 2.4V to 3.6V Single-Supply Operation
  • Small 5-Lead SOT23 Package
  • DS4303K
    Electronically Programmable Voltage Reference
    DS4303, DS4303K: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on DS4303K yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed