DS4301

Obsolete

Nonvolatile, 32-Position Digital Potentiometer

Viewing:

Overview

  • Single, 32-Position, 200kΩ Linear Nonvolatile (NV) Potentiometer Ideal for Battery-Powered Applications
  • Three-Terminal Increment/Decrement Interface to Adjust Wiper Position
  • Wide Voltage Supply Range (2.4V to 5.5V)
  • Command-Initiated NV Wiper Storage
  • Operates Over the Industrial Temperature Range (-40°C to +85°C)
  • Available in 8-Pin µSOP
DS4301
Nonvolatile, 32-Position Digital Potentiometer
DS4301: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4301 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed