DS3992
DS3992
ObsoleteTwo-Channel, Push-Pull CCFL Controller
Provides Superior Lamp Current Balance Compared to Single-Channel Solutions
Viewing:
Overview
- Two-Channel CCFL Controller for Backlighting LCD Panels for PC Monitors and LCD-TVs
- Minimal BOM Provides Low-Cost Inverter Solution
- Per-Channel Lamp Fault Monitoring for Lamp-Open, Lamp Overcurrent, Failure to Strike, and Overvoltage Conditions
- Accurate (±10%) On-Board Oscillator for Lamp Frequency (40kHz to 80kHz)
- Accurate (±10%) On-Board Oscillator for DPWM Burst-Dimming Frequency (90Hz to 220Hz or 180Hz to 440Hz)
- Device Supply Undervoltage Lockout
- Inverter Supply Undervoltage Lockout
- Burst-Dimming Soft-Start Minimizes Audible Transformer Noise
- Strike Frequency Boost
- 100% to < 10% Dimming Range
- 4.5V to 5.5V Single-Supply Operation
- -40°C to +85°C Temperature Range
- 16-Pin SO Package (150 mils)
The DS3992 is a low-cost, two-channel controller for cold-cathode fluorescent lamps (CCFLs) that are used to backlight liquid crystal displays (LCDs). The DS3992 can drive multiple CCFLs per channel, making it ideal for 4- and 6-lamp LCD PC monitor and TV applications.
The DS3992 uses a push-pull drive scheme to convert a DC voltage (5V to 24V) to the high voltage (300VRMS to 1400VRMS) AC waveform that is required to power the CCFLs. The push-pull drive scheme uses a minimal number of external components, which reduces component and assembly cost and makes the printed circuit board (PC board) design easy to implement. The push-pull drive scheme also provides an efficient DC-to-AC conversion and produces near-sinusoidal waveforms.
Applications
- LCD PC Monitors
- LCD-TVs
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DS3992 yet. Have something to say?
Start a Discussion on EngineerZone®