DS3991
DS3991
ObsoleteLow-Cost CCFL Controller
Full-Featured Single-Channel CCFL Controller
Viewing:
Overview
- CCFL Controller for Backlighting LCD Panels
- Minimal External Components Required
- Lamp Fault Monitoring for Lamp-Open, Lamp-Overcurrent, Failure-to-Strike, and Overvoltage Conditions
- Accurate (±5%) On-Board Oscillator for Lamp Frequency (40kHz to 80kHz)
- Accurate (±5%) On-Board Oscillator for DPWM Burst-Dimming Frequency (80Hz to 300Hz)
- Device Supply Undervoltage Lockout
- Inverter Supply Undervoltage and Overvoltage Lockouts
- Soft-Start on Burst-Dimming Minimizes Audible Transformer Noise
- Strike Frequency Boost
- 100% to < 10% Dimming Range
- Low Cost
- Single-Supply Operation Range: 4.5V to 5.5V
- Temperature Range: -40°C to +85°C
- 16-Pin SO Package (150 mils)
The DS3991 is a controller for cold-cathode fluorescent lamps (CCFLs) that are used to backlight liquid-crystal displays (LCDs). The DS3991 is available for both push-pull and half-bridge drive topologies.
The DS3991 converts a DC voltage (5V to 24V) to the high-voltage (300VRMS to 1400VRMS) AC waveform that is required to power the CCFLs. The push-pull and halfbridge drive schemes use a minimal number of external components, which reduces component and assembly cost and makes the printed circuit board (PCB) design easy to implement. Both drive schemes provide an efficient DC to AC conversion and produce near-sinusoidal waveforms.
Applications
- LCD Monitors
- LCD TVs
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS3991 yet. Have something to say?
Start a Discussion on EngineerZone®