DS3902
NOT RECOMMENDED FOR NEW DESIGNSDual, NV, Variable Resistors with User EEPROM
- Part Models
- 3
- 1ku List Price
- Starting From $1.56
Overview
- Dual 256-Position Linear Digital Resistors
- Available as 50kΩ/30kΩ or 50kΩ/15kΩ
- Resistor Settings Stored in NV Memory
- Low Temperature Coefficient
- I²C-Compatible Serial Interface
- Wide Operating Voltage (2.4V to 5.5V)
- Software Write Protection
- User-EEPROM Memory
- Programmable Slave Address
- Operating Temperature Range: -40°C to +95°C
- Small 8-Pin µSOP Package
The DS3902 features a dual, nonvolatile (NV), low temperature-coefficient, variable digital resistor with 256 user-selectable positions. The DS3902 can operate over a wide supply range of 2.4V to 5.5V, and communication with the device is achieved through an I²C compatible serial interface. Internal address settings allow the DS3902 slave address to be programmed to one of 128 possible addresses. The low cost and the small size of the DS3902 make it an ideal replacement for conventional mechanical-trimming resistors.
Applications
- Audio Power-Amp Biasing
- Instrumentation and Industrial Controls
- Optical Transceivers
- Optical Transponders
- Replacement for Mechanical Variable Resistors and Dip Switches
- RF Power Amps
Documentation
Data Sheet 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3902U-515+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS3902U-530+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS3902U-530+T&R | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| DS3902U-515+ | ||
This is the most up-to-date revision of the Data Sheet.