DS3655
PRODUCTIONDeepCover Security Manager with Ultra-Low-Power Tamper Detection and Nonimprinting Memory
Single-Chip Solution Integrates Advanced Physical Security to Protect Against Physical and Environmental Tamperings
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 64-Byte Nonimprinting Key Memory with High-Speed Erase
- 32-Bit Elapsed Time Counter
- Integrated CPU Supervisor
- On-Chip Programmable Temperature Sensing
- Two Active-Low Tamper-Detect Inputs
- Two Active-High Tamper-Detect Inputs
- Latching of Tamper Events
- Oscillator Tamper Monitoring
- Low-Power Consumption
- 3.0V to 3.6V Single-Supply Operation
- 16-Ball CSBGA (4mm x 4mm x 1mm)
In the event of a primary power failure, an external battery source is automatically switched in to keep the internal memory, elapsed-time counter, and tamper-detection circuitry alive. Additionally, output signals are provided to flag a tamper event, monitor the internal oscillator, and power external circuitry from either the system supply or the battery.
Applications
- Alarm Systems
- Automated Teller Machines
- Digital Cinema Technology
- Gaming
- Healthcare
- IT Security
- Network Servers
- PIN Pads
- POS
- Software Defined Radios
Documentation
Design Note 2
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3655B+ | Chip-Scale Ball-Grid Array | ||
| DS3655B+TRL | Chip-Scale Ball-Grid Array |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Security Managers 1 | ||
| DS3605 | PRODUCTION | DeepCover Security Manager for NV SRAM Control with RTC and Thermal Tamper Detection |
Latest Discussions
No discussions on DS3655 yet. Have something to say?
Start a Discussion on EngineerZone®