DS3641
PRODUCTIONDeepCover Security Manager with SPI-Compatible Interface and 1KB Nonimprinting Key Memory
Single-Chip Solution Integrates Advanced Physical Security to Protect Against Physical and Environmental Tamperings
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 1024-Byte Nonimprinting Key Memory with High-Speed Erase
- 64-Byte General-Purpose RAM (Not Cleared)
- Real-Time Clock
- Watchdog Timer
- CPU Supervisor
- Four General-Purpose Tamper-Detection Comparators with Associated Reference
- Three Tamper-Detection Logic Inputs
- On-Chip Programmable Temperature Sensor
- On-Chip Random Number Generator
- Latching and Time-Stamping of Tamper Events
- 3.3V to 3.6V Single-Supply Operation
- BGA Package
Applications
- Alarm Systems
- Automated Teller Machines
- Digital Cinema Technology
- Gaming
- Healthcare
- IT Security
- Network Servers
- PIN Pads
- POS
- Software-Defined Radios
Documentation
Design Note 2
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3641B+ | Chip-Scale Ball-Grid Array | ||
| DS3641B+TRL | Chip-Scale Ball-Grid Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 11, 2021 - 2136 ASSEMBLY |
||
| DS3641B+ | PRODUCTION | |
| DS3641B+TRL | PRODUCTION | |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Security Managers 1 | ||
| DS3605 | PRODUCTION | DeepCover Security Manager for NV SRAM Control with RTC and Thermal Tamper Detection |
Latest Discussions
No discussions on DS3641 yet. Have something to say?
Start a Discussion on EngineerZone®