DS3508

Obsolete

I²C, 8-Channel Gamma Buffer with EEPROM

Low-Power, Low-Cost LCD Gamma Generator with EEPROM

Viewing:

Overview

  • 8-Bit Gamma DACs, 8 Channels
  • 1 Byte EEPROM and 1 Byte SRAM per Channel
  • Ultra-Low Power (2mA IDD, typ)
  • 400kbps I²C Interface
  • 9.0V to 15.5V Analog Supply
  • 2.7V to 5.5V Digital Supply
  • 20-Pin TSSOP Package
  • Address Pin Allows Two DS3508s to Reside on the Same I²C Bus
DS3508
I²C, 8-Channel Gamma Buffer with EEPROM
DS3508: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Potentiometers (DigiPOTs) 2
DS3502 PRODUCTION High-Voltage NV I²C Potentiometer
DS3501 PRODUCTION High-Voltage NV I²C Potentiometer with Temperature Sensor and LUT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS3508 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed