DS3501
PRODUCTIONHigh-Voltage NV I²C Potentiometer with Temperature Sensor and LUT
Provides a VCOM Calibrator Solution for TFT-LCD Panels
- Part Models
- 4
- 1ku List Price
- Starting From $0.98
Overview
- 128 Wiper Tap Points
- Full-Scale Resistance: 10kΩ
- On-Chip Temperature Sensor and ADC
- 36-Byte Lookup Table (LUT)
- I²C-Compatible Serial Interface
- Address Pins Allow Up to Four DS3501s to Share the Same I²C Bus
- Digital Operating Voltage: 2.7V to 5.5V
- Analog Operating Voltage: 4.5V to 15.5V
- Operating Temperature: -40°C to +100°C
- Pin and Software Compatible with ISL95311 (Default Mode)
- 10-Pin µSOP Package
The DS3501 is a 7-bit, nonvolatile (NV) digital potentiometer featuring an output voltage range of up to 15.5V. Programming is accomplished by an I²C-compatible interface, which can operate at speeds of up to 400kHz. External voltages are applied at the RL and RH inputs to define the lowest and highest potentiometer outputs.
The DS3501 contains an on-chip temperature sensor and associated analog-to-digital converter (ADC). The ADC output addresses a 36-byte NV lookup table (LUT). The LUT output can drive the pot directly or be added to an NV initial-value register (IVR) to drive the pot. This flexible LUT-based architecture allows the DS3501 to provide a temperature-compensated potentiometer output with arbitrary slope.
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3501U+ | MINI_SO | ||
| DS3501U+H | MINI_SO | ||
| DS3501U+T&R | MINI_SO | ||
| DS3501U+T&R/H | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS3501 yet. Have something to say?
Start a Discussion on EngineerZone®