DS3502
PRODUCTIONHigh-Voltage NV I²C Potentiometer
Low-Cost Potentiometer
- Part Models
- 3
- 1ku List Price
- Starting From $0.98
Overview
- 128 Wiper Tap Points
- Full-Scale Resistance: 10kΩ
- I²C-Compatible Serial Interface
- Address Pins Allow Up to Four DS3502s to Share the Same I²C Bus
- Digital Operating Voltage: 2.5V to 5.5V
- Analog Operating Voltage: 4.5V to 15.5V
- Operating Temperature: -40°C to +100°C
- 10-Pin µSOP Package
The DS3502 is a 7-bit, nonvolatile (NV) digital potentiometer featuring an output voltage range of up to 15.5V. Programming is accomplished by an I²C-compatible interface, which can operate at speeds of up to 400kHz. External voltages are applied at the RL and RH inputs to define the lowest and highest potentiometer outputs.
Applications
- Instrumentation and Industrial Controls
- Mechanical POT Replacement
- TFT-LCD VCOM Calibration
Documentation
Data Sheet 1
Technical Articles 3
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3502U+ | MINI_SO | ||
| DS3502U+T&R | MINI_SO | ||
| DS3502U+T&R/C | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Latest Discussions
No discussions on DS3502 yet. Have something to say?
Start a Discussion on EngineerZone®