DS33X81

NOT RECOMMENDED FOR NEW DESIGNS

Ethernet Over PDH Mapping Devices

Industry's First Carrier Ethernet Devices to Support Up to 16 T1/E1s or 8 DS3s with Over 400Mbps Throughput

Viewing:

Overview

  • 10/100/1000 IEEE 802.3 MAC (MII/RMII/GMII) with Autonegotiation and Flow Control
  • GFP-F/LAPS/HDLC/cHDLC Encapsulation
  • VCAT/LCAS Link Aggregation for Up to 16 Links
  • Supports Up to 200ms Differential Delay
  • Quality of Service (QoS) Support
  • VLAN, Q-in-Q, 802.1p, and DSCP Support
  • Ethernet Bridging and Filtering
  • Add/Drop OAM Frames from µP Interface
  • Traffic Shaping Through CIR/CBS Policing
  • External 256Mb, 125MHz DDR SDRAM Buffer
  • Parallel and SPI™ Microprocessor Interfaces
  • 1.8V, 2.5V, 3.3V Supplies
  • IEEE 1149.1 JTAG Support
DS33X81
Ethernet Over PDH Mapping Devices
DS33W11, DS33W41, DS33X11, DS33X161, DS33X162, DS33X41, DS33X42, DS33X81, DS33X82: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 3
DS33R11 Obsolete Ethernet Mapper with Integrated T1/E1/J1 Transceiver
DS33Z44 Obsolete Quad Ethernet Mapper
DS33Z11 Obsolete Ethernet Mapper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

BSDL Model File 1


Evaluation Kits

DS33X162DK

Demo Kit for the DS33X162

Features and Benefits

  • Demonstrates Key Functions of DS33X162 Ethernet Transport Chipset
  • Includes DS26528 T1/E1 Transceiver, DS3174 T3/E3 Transceiver, Transformers, BNC, and RJ48 Network Connectors and Termination
  • Includes Ethernet PHY Supporting 10/100 and Gigabit Modes
  • Provides Support for Hardware and Software Modes
  • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS33X162, DS26528, DS3174, and PHY Registers
  • All DS33X162 Interface Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal, Ethernet Link, Tx/Rx, and Interrupt Status
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Product Details

The DS33X162 demo kit (DK) is an easy-to-use evaluation board for the DS33X162 Ethernet-over-PDH device. The demo kit contains an option for either T3/E3 or T1/E1 serial links. All serial links are complete with line interface, transformers, and network connections. Maxim's ChipView software is provided with the demo kit, giving point-and-click access to configuration and status registers from a Windows®-based_PC.

On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

DS33X162DK
Demo Kit for the DS33X162

Latest Discussions

No discussions on DS33X81 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed