DS3045W

Obsolete

3.3V Single-Piece 1Mb Nonvolatile SRAM with Clock

DS3045W 3.3V Single Piece 1M Nonvolatile SRAM with Integrated RTC

Viewing:

Overview

  • Single-Piece, Reflowable, 27mm x 27mm BGA Package Footprint
  • Internal Manganese Lithium Battery and Charger
  • Integrated Real-Time Clock
  • Unconditionally Write-Protects the Clock and SRAM when VCC is Out-of-Tolerance
  • Automatically Switches to Battery Supply when VCC Power Failures Occur
  • Reset Output can be Used as a CPU Supervisor
  • Interrupt Output can be Used as a CPU Watchdog Timer
  • Industrial Temperature Range (-40°C to +85°C)
DS3045W
3.3V Single-Piece 1Mb Nonvolatile SRAM with Clock
DS3045W: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 9
DS2030L Obsolete 3.3V Single-Piece 256Kb Nonvolatile SRAM
DS2030W Obsolete 3.3V Single-Piece 256kb Nonvolatile SRAM
DS2045L Obsolete 3.3V Single-Piece 1Mb Nonvolatile SRAM
DS2045W Obsolete 3.3V Single-Piece 1Mb Nonvolatile SRAM
DS2050W Obsolete 3.3V Single-Piece 4Mb Nonvolatile SRAM
DS2065W Obsolete 3.3V Single-Piece 8Mb Nonvolatile SRAM
DS3050W Obsolete 3.3V Single-Piece 4Mb Nonvolatile SRAM with Clock
DS3065W Obsolete 3.3V Single-Piece 8Mb Nonvolatile SRAM with Clock
DS3030W Obsolete 3.3V Single-Piece 256kb Nonvolatile SRAM with Clock
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS3045W yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed