DS28E80
NOT RECOMMENDED FOR NEW DESIGNSGamma Radiation Resistant 1-Wire Memory
Low-Cost Identification or Calibration Solution for Medical Sensors and Accessories with Single-Contact Operation
- Part Models
- 2
- 1ku List Price
- Starting From $1.24
Overview
- High Gamma Resistance Allows User-Programmable
Manufacturing or Calibration Data Before Medical
Sterilization
- Resistant Up to 75kGy (kiloGray) of Gamma Radiation
- Reprogrammable 248 Bytes of User Memory
- Lower Block Size Provides Greater Flexibility in
Programming User Memory
- Memory is Organized as 8-Byte Blocks
- Each Block Can Be Written 8 Times
- User-Programmable Write Protection for Individual Memory Blocks
- Advanced 1-Wire Protocol Minimizes Interface to Just Single Contact
- Compact Package and Single IO Interface Reduces
Board Space and Enhances Reliability
- Unique Factory-Programmed, 64-Bit Identification Number
- Communicates at 1-Wire Standard Speed (15.3kbps max) and Overdrive Speed (76kbps max)
- Operating Range: 3.3V ±10%, -40°C to + 85°C Reading, 0°C to +50°C Writing
- ±8kV HBM ESD Protection (typ) for IO Pin
- 6-Pin TDFN Package
The DS28E80 is a user-programmable nonvolatile memory chip. In contrast to the floating-gate storage cells, the DS28E80 employs a storage cell technology that is resistant to gamma radiation. The DS28E80 has 248 bytes of user memory that are organized in blocks of 8 bytes. Individual blocks can be write-protected. Each memory block can be written 8 times. The DS28E80 communicates over the single-contact 1-Wire® bus at standard speed or overdrive speed. Each device has its own guaranteed unique 64-bit registration number that is factory programmed into the chip. The communication follows the 1-Wire protocol with a 64-bit registration number acting as node address in the case of a multiple-device 1-Wire network.
Applications
- Identification and Calibration Medical Tools/Accessories
- Identification of Medical Consumables
There is a newer version of this part available
DeepCover Radiation Resistant 1-Wire Secure Authenticator
Documentation
Data Sheet 1
Design Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS28E80Q+T | LFCSP | ||
| DS28E80Q+U | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| DS28E80Q+U | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| DS2484 | PRODUCTION | Single-Channel 1-Wire Master with Adjustable Timing and Sleep Mode |
| Memory & Data Loggers 1 | ||
| DS2431 | PRODUCTION | 1024-Bit 1-Wire EEPROM |
| Secure Authenticators 1 | ||
| DS28E15 | RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Authenticator with 1-Wire SHA-256 and 512-Bit User EEPROM |
| Parts | Product Life Cycle | Description |
|---|---|---|
| DS28E83 | RECOMMENDED FOR NEW DESIGNS | DeepCover Radiation Resistant 1-Wire Secure Authenticator |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS28E80 yet. Have something to say?
Start a Discussion on EngineerZone®