DS2741

Obsolete

Current Monitor and Accumulator with Integrated Sense Resistor

High-Side Current Sensing Allows Detection of Downstream Failure and Avoids Ground Disturbance

Viewing:

Overview

  • Complete, Low-Cost, Integrated Current-Sensing and Accumulation Solution with Serial Digital Output
  • On-Board 38mΩ Sense Resistor
  • Current Measurement:
    • Signed 10-Bit Bidirectional Measurement
    • ±2.5A Dynamic Range
    • 1% Error at +25°C
    • 2% Error Over Temperature
  • Current Accumulation:
    • 0.247mAhr LSB
    • ±8.1Ahrs Full-Scale Range
  • Industry-Standard I²C Interface with Factory-Programmable Slave Address
  • 2.5V to 4.5V Single-Supply Operation
  • Low-Power Consumption:
    • Active Current: 60µA (typ)
    • Sleep Current: 1µA (typ)
  • -20°C to +70°C Operating Range
  • 14-Pin TDFN (3mm x 3mm x 0.8mm)

The DS2741 current monitor/accumulator is a complete current-sensing, measuring, and accumulation device tailored for cost-sensitive, battery-powered applications in a small 3mm x 3mm TDFN package. As a result, the DS2741 is a key component in battery-charge control and remaining capacity-estimation applications.

Through its I²C interface, the DS2741 gives the host system access to current measurement and accumulation registers. The 7-bit slave address is factory programmable, allowing up to 128 devices to be individually addressed by the host system.

Applications

  • Battery Monitor/Rechargers
  • Cell Phones
  • PDAs

DS2741
Current Monitor and Accumulator with Integrated Sense Resistor
DS2741, a current monitor/accumulator is a complete current-sensing, measuring, and accumulation device | Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 2
DS2740 PRODUCTION High-Precision Coulomb Counter
DS2762 PRODUCTION High-Precision Li+ Battery Monitor with Alerts
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2741 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed