DS2488
RECOMMENDED FOR NEW DESIGNS1-Wire Dual-Port Link
Enables Advanced TWS Features while Maintaining Two-Contact Solution
- Part Models
- 2
- 1ku List Price
- Starting From $0.62
Overview
- Two-Contact Solution Enables Advance TWS Features
- Small Message Exchange between a Case and Earbuds
- High-Speed 512kbps Pass-Through Mode to Transfer Files
- Earbud Battery Charger Power Delivery
- Three GPIO Pins for Optional Feature Control or State Detection
- Full Range of Capabilities for Earbud and Charging Case Detection
- Earbud 64-Bit Identification Number (ROM ID) Readable upon Insertion
- Operating Power Parasitically Derived from the 1-Wire IOA Line
- Detect when in or out of a Charging Case
- Detect a Dead Charging Case Battery
- Minimalist Dual 1-Wire Interface Reduces Cost and Complexity
- Single Dedicated Contact for Communication and Power
- Arbitrated Communication between Two Host Controllers at 90kbps
- Reads and Writes over a Wide 1.71V to 3.63V Voltage Range
- Ideal for Battery Power Consumer Applications
- Small, 1.6mm x 0.9mm x 0.33mm WLP with 0.4mm Ball Pitch
- 1.71V to 3.63V Operating Voltage Range
- High ESD Immunity of IOA Pin: ±8kV HBM (typ)
- -40°C to +85°C Operation
The DS2488 is a simple bridge device that with a single dedicated contact on each side of the bridge enables up to 512kbps pass-through communication, power delivery for battery charging, small message exchange, and state reporting between two microcontroller-based subsystems. An example application is true wireless stereo (TWS) earbuds containing a Bluetooth® Audio SoC and the microcontroller operated case that holds and charges the earbuds. In this scenario, the DS2488 would reside in earbuds alongside the SoC, and the charge case microcontroller would communicate with the DS2488 from a single dedicated pin (see the Typical Application Circuit). All of this is enabled with the flexibility of Maxim's 1-Wire interface, which is used to operate each of the two independent I/O ports, IOA and IOB. To enable device operation between two connected controllers, each of these two DS2488 1-Wire interfaces has access to a 64-bit factory-programmed ROM ID, an 8-byte buffer to transmit small messages, and registers for device configuration, status, and control of three open-drain GPIO pins. Through a configuration setting a bidirectional, high-speed 512kbps pass-through mode is enabled, which enables large data transfers between the two connected microcontrollers.
For communication between IOA and IOB, the DS2488 has a maximum operating voltage of 3.63V. But to support a special mode of power delivery from the subsystem connected to the IOA side to the subsystem connected to the IOB side, the device is 5V tolerant and goes into the power delivery state when 4V to 5V (nom) is applied to IOA. In this mode, an additional DS2488 output pin is used to control an external transistor for power delivery to IOB-side electronics, such as a battery charger.
Applications
- Communication and Control Bridging
- Electronic Locks
- True Wireless Stereo Earbuds and Charger Box
- Wearable Devices
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
Video 2
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2488X+T | WLCSP | ||
| DS2488X+U | WLCSP |
This is the most up-to-date revision of the Data Sheet.