DS2485
PRODUCTIONAdvanced 1-Wire® Master with Memory
Best-in-Class 1-Wire Master Performs Protocol Conversion Between the I2C Master and 1-Wire Slaves
- Part Models
- 2
- 1ku List Price
- Starting From $1.50
Overview
- I2C Communication, up to 1MHz
- 1-Wire Standard and Overdrive Timing Communication Speeds
- 1-Wire Command Scripting Capability
- Adjustable 1-Wire Timing for tRSTL, tMSI, tMSP, tRSTH, tW0L, tW1L, tMSR, tREC, RPUP, and PDSLEW
- 0.75Kb of EEPROM for User Data
- One Open-Drain GPIO Pin
- Large 1-Wire Block Buffer (126 Bytes) for Efficient Data Transfer
- Operating Range: 2.97V to 3.63V, -40°C to +85°C
- ±8kV HBM ESD Protection of 1-Wire IO Pin
- 3mm x 3mm, 6-Pin TDFN-EP Package
The DS2485 is a 1-Wire® master that performs protocol conversion between the I2C master and any attached 1-Wire slaves. For 1-Wire line driving, internal user-adjustable timers relieve the system host processor from generating time-critical 1-Wire waveforms, supporting both standard and overdrive 1-Wire communication speeds. The 1-Wire master has selectable active or passive 1-Wire pullup. Strong pullup features support 1-Wire power delivery for 1-Wire devices that require this for EEPROMs and cryptographic computations.
Applications
- Industrial Sensors and Tools
- Limited-Use Consumables
- Medical Instruments
- Printer Cartridge Identification
Documentation
Data Sheet 1
Application Note 1
Design Note 2
Technical Articles 2
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2485Q+T | LFCSP | ||
| DS2485Q+U | LFCSP |
This is the most up-to-date revision of the Data Sheet.