Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Provides the Ability to Exercise All Functional Commands
- Quickly Create, Save, and Load Custom 1-Wire Scripts
- Customizable Timings Allow for Various 1-Wire Configurations such as Long Lines
- Flexible Timings Ensure Support for Existing and Future Devices
- Alterable I2C Address Ensures a Conflict-Free Environment
- Easily Discover Connected 1-Wire Devices with Built-in Search ROM Accelerator
- GPIO Allows External Control or Signaling
- Fully Compliant with USB Specification v2.0
Product Details
The DS2485 evaluation (EV) kit provides the hardware and software necessary to exercise the features of the DS2485. The EV kit’s main hardware consists of a DS9481P-300 USB-to-1-Wire® adapter, DS2485 EV kit peripheral module, and DS9121BQ socket board. Both the DS2485 and DS28E07 devices are included for evaluation. The software runs on Windows® 10, Windows 8, and Windows 7 operating systems and provides a graphical user interface (GUI) to exercise the features of the DS2485
Applications
- Industrial Sensors and Tools
- Limited-Use Consumables
- Medical Instruments
- Printer Cartridge Identification
Applicable Parts
Documentation & Resources
-
DS2485EVKIT Schematic6/6/2023PDF134K
-
DS2485EVKIT: Evaluation Kit for the DS2485 Data Sheet (Rev. 1)2/8/2024PDF2 M
-
DS2485EVKIT Gerber File - Design Files6/21/2023ZIP291K