DS2290
T1 Isolation Stik
Overview
- Interface protects equipment connected to T1 lines
- Provides 800 volts of surge protection and 1500 volts of isolation
- Registered with FCC Part 68
- Meets TR 62411 and T1.403-1989 for transmit-pulse characteristics
- Provides line build-outs of 0, -7.5, and -15 dB
- Companion to the DS2291 T1 Long Loop Stik
- Connects to a standard 30-pin single in-line connector
- Operating ranges:
- Single +5V supply
- 0°C to 70°C
The DS2290 T1 Isolation Stik provides 1500V of isolation and surge protection required to connect equipment to T1 lines. T1 inputs are terminated at 100ohms. The T1 signal is coupled through a 2:1 transformer and transmitted to the line driver, which creates the T1 pulse that will be transmitted at output pulse levels of 0, -7.5, or -15 dB. The DS2290 is designed to complement the DS2291 T1 Long Loop Stik.
Applications include Channel Service Unit or other equipment that requires a protected T1 interface.
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS2290 yet. Have something to say?
Start a Discussion on EngineerZone®