DS2252T

Obsolete

Secure Microcontroller Module

Viewing:

Overview

  • 8051-compatible microcontroller for secure/sensitive applications:
    • 32, 64, or 128kbytes of nonvolatile SRAM for program and/or data storage
    • In-system programming via on-chip serial port
    • Capable of modifying its own program or data memory in the end system
  • Firmware security features:
    • Memory stored in encrypted form
    • Encryption using on-chip 64-bit key
    • Automatic true random number key generator
    • SDI (Self-Destruct Input)
  • Crashproof operation:
    • Maintains all nonvolatile resources for over 10 years in the absence of power
      Power-fail reset
    • Early warning power-fail interrupt
    • Watchdog timer
    • Precision reference for power monitor
  • Fully 8051-compatible:
    • 128-bytes scratchpad RAM
    • Two timer/counters
    • On-chip serial port
    • 32 parallel I/O port pins
  • Permanently powered real-time clock, accurate to 100th seconds
  • Operating ranges:
    • 5V ±10%
    • 16MHz clock speed (max)
    • 0°C to +70°C
DS2252T
Secure Microcontroller Module
DS2252T: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS2252T yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed