DS2164Q

Obsolete

G.726 ADPCM Processor

Viewing:

Overview

  • Compresses/expands 64kbps PCM voice to/from either 32kbps, 24kbps, or 16kbps as per the CCITT/ITU G.726 specification
  • Dual, fully independent channel architecture; device can be programmed to perform either:
    • two expansions
    • two compressions
    • one expansion and one compression
  • Interconnects directly to combo-codec devices
  • Input to output delay is less than 375µs
  • Simple serial port used to configure the device
  • On-board time slot assigner circuit (TSAC) function allows data to be input/output at various time slots
  • Supports channel associated signaling
  • Each channel can be independently idled or placed into bypass
  • Available hardware mode requires no host processor; ideal for voice storage applications
  • Backward-compatible with the DS2165 ADPCM processor chip
  • Single +5V supply; low-power CMOS technology
  • Available in 28-pin PLCC

The DS2164Q ADPCM processor chip is a dedicated digital-signal-processing (DSP) chip that has been optimized to perform adaptive differential pulse-code modulation (ADPCM) speech compression at three different rates. The chip can be programmed to compress (expand) 64kbps voice data down to (up from) either 32kbps, 24kbps, or 16kbps. The compression to 32kbps follows the algorithm specified by CCITT recommendation G.726. The DS2164Q can switch compression algorithms on-the-fly. This allows the user to make maximum use of the available bandwidth on a dynamic basis.

DS2164Q
G.726 ADPCM Processor
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS2164Q yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed