DS21610QN

3.3V/5V Clock Rate Adapter

Telecom Clock Adapters for T1 and E1 Rate Conversion

Viewing:

Overview

  • Direct Replacement for LXP610SE
  • Converts E-Carrier Clock Rates to T-Carrier Clock Rates
  • Converts T-Carrier Clock Rates to E-Carrier Clock Rates
  • 3.3V or 5V Supply
  • Low Jitter Output
  • Multiple Output Clocks Synchronized to Input Clock
  • 8kHz Frequency-Locked Output for all Operation Modes
  • No External Components Required
  • 16-Pin SO and 28-Pin PLCC
  • Industrial Temperature Range: -40ºC to +85ºC

The DS21610 is a multirate, low-jitter clock adapter that converts E-carrier and T-carrier clocks to multiple PDH carrier clock rates. Two clock outputs are available that are frequency-locked to the input clock. The clock outputs along with an 8kHz framesync output can be phase-aligned to a frame-sync input. The device is backward compatible with the LXP610 and operates from either a 3.3V or 5V supply. All modes of operation include a standard 8kHz output.

DS21610QN
3.3V/5V Clock Rate Adapter
DS21610, DS21610QN, DS21610SN: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 3
DS21600 Obsolete 3.3V/5V Clock Rate Adapter
DS21602 Obsolete 3.3V/5V Clock Rate Adapter
DS21604 Obsolete 3.3V/5V Clock Rate Adapter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS21610QN yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed