DS21604

Obsolete

3.3V/5V Clock Rate Adapter

Viewing:

Overview

  • Direct drop-in replacement for LXP600ASE, LXP602SE, and LXP604SE
  • Converts E-Carrier clock rates to T-Carrier clock rates
  • Converts T-Carrier clock rates to E-Carrier clock rates
  • 3.3V or 5V supply
  • Low jitter output
  • Multiple output clocks synchronized to input clock
  • 8kHz frequency-locked output for all operation modes
  • No external components required
  • 16-Pin SO and 8-Pin DIP
  • Industrial temperature range: -40°C to +85°C
DS21604
3.3V/5V Clock Rate Adapter
DS21600, DS21602, DS21604: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 1
DS21602 Obsolete 3.3V/5V Clock Rate Adapter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS21604 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed