DS1844

PRE-RELEASE

Quad Digital Potentiometer

Viewing:

Overview

  • Four independent, digitally controlled 64-position potentiometers
  • Two interface control options:
    • 5-wire serial
    • 2-wire addressable
  • Standard resistance values: 10kΩ, 50kΩ, 100kΩ
  • Mixed resistor combinations available
  • Operating ranges:
    • 2.7V to 5.5V
    • -40°C to +85°C

The DS1844 Quad Digital Potentiometer combines four 64-position potentiometers for simultaneous control over four parameters. It is available with standard resistance values of 10kΩ, 50kΩ, and 100kΩ for all four potentiometers, or with mixed values within one DS1844.

The quad potentiometer is intended for any application requiring multiple controls, including voltage, current, audio volume and tone, or LCD contrast and brightness levels. The DS1844 operates in power environments ranging from 2.7V to 5.5V and in industrial thermal environments of -40°C to +85°C.

Digital potentiometers replace mechanical parts with digital accuracy, reliability, and the capability for automatic processor control.

DS1844
Quad Digital Potentiometer
DS1844: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1844 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed