DS1832
DS1832
3.3 Volt MicroMonitor Chip
- Part Models
- 5
- 1ku List Price
- Starting From $2.14
Viewing:
Overview
- Power-fail detection
- Pushbutton reset
- Watchdog timer
- Active high and low resets
- Quiescent current less than 35µA
- Operating ranges:
- -40°C to +85°C
- 3.0V with 20% tolerance or
- 3.3V with 10% or 20% tolerance
The DS1832 3.3-volt MicroMonitor Chip is pin-compatible with the industry-standard DS1232 and operates in both 3.0- and 3.3-volt environments. Like the DS1232, the DS1832 monitors power supply, software execution, and an external pushbutton override. It is designed with CMOS outputs and is capable of maintaining a valid output on the active low reset to 0 volts with a 100kΩ pull-down resistor. On power-up, the DS1832 holds reset for 250ms to allow the system to stabilize.
Moving a design from 5 volts to 3.3 volts can be as simple as substituting the DS1832 for the DS1232 and removing the pull-up resistor on the active low reset. This makes it a versatile, space- and cost-saving monitor for any processor-driven system requiring reliable operation.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1832+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1832S+ | Small-Outline IC Narrow (0.15in) | ||
| DS1832S+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1832U+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1832U+T&R | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS1832S+ | PRODUCTION | |
| DS1832S+T&R | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| DS1832U+ | PRODUCTION | |
| DS1832U+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1832 yet. Have something to say?
Start a Discussion on EngineerZone®