DS1819A
DS1819A
PRODUCTION5 Volt and 3.3 Volt MicroMonitor
- Part Models
- 5
- 1ku List Price
- price unavailable
Viewing:
Overview
- Halts and restarts an out-of-control microprocessor
- Holds microprocessor in check during power transients
- Automatically restarts microprocessor after power failure
- Monitors pushbutton for external override
- Accurate 5%, 10%, or 20% (3V only) microprocessor power monitoring
- Eliminates the need for discrete components
- 20% tolerance for use with 3.0V systems
- Pin- and function-compatible with the MAX823/24/25 products
- Low cost SOT-23-5 package
- Industrial temperature range: -40°C to +85°C
The DS1814 5-Volt MicroMonitor and the DS1819 3.3V MicroMonitor monitor three vital conditions for a microprocessor: power supply, software execution, and external override. First, a precision temperature-compensated reference and comparator circuit monitor the status of VCC. When an out-of-tolerance condition occurs, an internal power-fail signal is generated which forces the reset(s) to an active state. When VCC returns to an in-tolerance condition, the reset signal is kept in the active state for a minimum of 140ms to allow the power supply and processor to stabilize. The DS1814/DS1819 ‘A' and ‘C' perform pushbutton reset control. They debounce the pushbutton input and generate an active reset pulse width of 140ms minimum. The DS1814/9 'A' and 'B' versions perform a watchdog function. The watchdog is an internal timer that forces the reset signals to the active state if the strobe input does not change state every 1.12 seconds. The watchdog timer function can be disabled by leaving the watchdog strobe input disconnected.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1819AR-10+T&R | SOT_23 | ||
| DS1819AR-10-U+ | SOT_23 | ||
| DS1819AR-20+T&R | SOT_23 | ||
| DS1819AR-20-U+ | SOT_23 | ||
| DS1819AR-5+T&R | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| DS1819AR-10+T&R | PRODUCTION | |
| DS1819AR-10-U+ | PRODUCTION | |
| DS1819AR-20+T&R | PRODUCTION | |
| DS1819AR-20-U+ | PRODUCTION | |
| DS1819AR-5+T&R | PRODUCTION | |
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| DS1819AR-10-U+ | PRODUCTION | |
|
May 1, 2020 - 1703R1 ASSEMBLY |
||
| DS1819AR-20+T&R | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| DS1819AR-20-U+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1819A yet. Have something to say?
Start a Discussion on EngineerZone®