DS1815
DS1815
PRODUCTION3.3V EconoReset with Push-Pull Output
- Part Models
- 4
- 1ku List Price
- price unavailable
Viewing:
Overview
- Automatically restarts a microprocessor after power failure
- Maintains reset for 150ms after VCC returns to an in-tolerance condition
- Reduces need for discrete components
- Precision temperature-compensated voltage reference and voltage sensor
- Accurate 5%, 10% or 20% power monitoring
- Low-cost TO-92 or space saving surface-mount SOT-23 packages available
- Push-pull output for low current operation
- Operating temperature -40°C to +85°C
The DS1815 EconoReset uses a precision temperature reference and comparator circuit to monitor the status of the power supply (VCC). When an out-of-tolerance condition is detected, an internal power-fail signal is generated which forces reset to the active state. When VCC returns to an in-tolerance condition, the reset signal is kept in the active state for approximately 150ms to allow the power supply and processor to stabilize.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1815R-10+T&R | SOT_23 | ||
| DS1815R-10-U+ | SOT_23 | ||
| DS1815R-20+T&R | SOT_23 | ||
| DS1815R-20-U+ | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| DS1815R-10+T&R | PRODUCTION | |
| DS1815R-10-U+ | PRODUCTION | |
| DS1815R-20+T&R | PRODUCTION | |
| DS1815R-20-U+ | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| DS1815R-10-U+ | PRODUCTION | |
| DS1815R-20-U+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.