DS1812
DS1812
PRODUCTION5V EconoReset with Active High Push-Pull Output
- Part Models
- 10
- 1ku List Price
- Starting From $1.93
Viewing:
Overview
- Power-fail detection
- Resets system during power transients
- Push-pull active high reset
- 150ms stabilization pause
- Maximum quiescent current of 40µA
- Operating ranges:
- 5V with 5%, 10% or 15% tolerance
- -40°C to +85°C
The DS1812 (5V) and DS1817 (3.3V) EconoResets are simple three-pin voltage monitors and power-on resets that hold reset for 150ms for stabilization after power returns to tolerance. The voltage monitor uses precision temperature reference and comparator circuits that detect out-of-tolerance conditions and generate an active high reset.
The output has a push-structure capable of maintaining a valid output to 0 volts with a 100kΩ pull-down resistor. The low-power circuit has a quiescent current consumption of only 40 micro-amps.
The DS1812 replaces discrete components and saves space, particularly in the new SOT-23 package. EconoResets can benefit any system that requires reliable processor operation, especially consumer products like printers, HVAC, energy management, cellular telephones, PDAs, and set-top boxes.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1812-10+ | TO92 | ||
| DS1812-10+T&R | TO92 | ||
| DS1812-15+ | TO92 | ||
| DS1812-15+T&R | TO92 | ||
| DS1812-5+ | TO92 | ||
| DS1812-5+T&R | TO92 | ||
| DS1812R-10+T&R | SOT_23 | ||
| DS1812R-10-U+ | SOT_23 | ||
| DS1812R-15+T&R | SOT_23 | ||
| DS1812R-5+T&R | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 22, 2020 - 1998N ASSEMBLY |
||
| DS1812-10+ | PRODUCTION | |
| DS1812-5+ | PRODUCTION | |
|
May 1, 2020 - 1998R1 ASSEMBLY |
||
| DS1812-10+T&R | PRODUCTION | |
| DS1812-5+T&R | PRODUCTION | |
|
Apr 14, 2020 - 1998A ASSEMBLY |
||
| DS1812-15+ | PRODUCTION | |
| DS1812-15+T&R | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| DS1812R-10+T&R | PRODUCTION | |
| DS1812R-10-U+ | PRODUCTION | |
| DS1812R-15+T&R | PRODUCTION | |
| DS1812R-5+T&R | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| DS1812R-10-U+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1812 yet. Have something to say?
Start a Discussion on EngineerZone®