DS1805
Addressable Digital Potentiometer
Overview
- 3V or 5V Operation
- Low Power Consumption
- One Digitally Controlled, 256-Position Potentiometer
- Compatible with DS1803-Based Designs
- 14-Pin TSSOP (173mil) and 16-Pin SO (150mil) Available for Surface-Mount Applications
- Three Address Inputs
- Serial 2-Wire Bus
- Operating Temperature Range
- Industrial: -40°C to +85°C
- Standard Resistance Values
- DS1805-010: 10kΩ
- DS1805-050: 50kΩ
- DS1805-100: 100kΩ
The DS1805 addressable digital potentiometer contains a single 256-position digitally controlled potentiometer. Device control is achieved through a 2-wire serial interface. Device addressing is provided through three address inputs that allow up to eight devices on a single 2-wire bus. The exact wiper position of the potentiometer can be written or read. The DS1805 is available in 16-pin SO and 14-pin TSSOP packages. The device is available in three standard resistance values: 10kΩ, 50kΩ, and 100kΩ. The DS1805 is specified over the industrial temperature range. The DS1805 provides a low-cost alternative for designs based on the DS1803, but require only a single potentiometer.
Applications
- CCFL Inverters
- Instrumentation and Industrial Controls
- Multimedia Products
- PDAs and Cell Phones
- Portable Electronics
Documentation
Data Sheet 1
Design Note 4
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Potentiometers (DigiPOTs) 1 | ||
| DS1803 | PRODUCTION | Addressable Dual Digital Potentiometer |
Latest Discussions
No discussions on DS1805 yet. Have something to say?
Start a Discussion on EngineerZone®