DS1804
PRODUCTIONNonvolatile Trimmer Potentiometer
- Part Models
- 15
- 1ku List Price
- Starting From $2.40
Overview
- Single 100-Position Taper Potentiometer
- Nonvolatile (NV) On-Demand Wiper Storage
- Operates from 3V or 5V Supplies
- Up/Down, Increment-Controlled Interface
- Available in 8-Pin (300 mils) DIP, 8-Pin (150 mils) SO, and 8-Pin (118 mils) µSOP
- -40°C to +85°C Operating Temperature Range
- Standard Resistance Values:
- DS1804-010: 10kΩ
- DS1804-050: 50kΩ
- DS1804-100: 100kΩ
The DS1804 NV trimmer potentiometer is a nonvolatile digital potentiometer that has 100 positions. The device provides an ideal method for low-cost trimming applications using a CPU or manual control input with minimal external circuitry. Wiper position of the DS1804 can be stored in EEPROM memory on demand. The device's wiper position is manipulated by a three-terminal port that provides an increment/ decrement counter controlled interface. This port consists of the control inputs active-low CS, active-low INC, and U/active-low D. The DS1804 is available in three resistor grades, which include a 10kΩ, 50kΩ, and 100kΩ. The device is provided in an industrial temperature grade. Additionally, the DS1804 will operate from 3V or 5V supplies and is ideal for portable application requirements. Three packaging options are available and include the 8-pin (300 mils) DIP, 8-pin (150 mils) SO, and 8-pin (118 mils) µSOP.
Documentation
Data Sheet 1
Application Note 2
Design Note 1
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1804-010+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1804-050+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1804-100+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DS1804U-010+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1804U-010+T&R | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1804U-050+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1804U-050+T&R | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1804U-100+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1804U-100+T&R | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1804Z-010+ | Small-Outline IC Narrow (0.15in) | ||
| DS1804Z-010+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1804Z-050+ | Small-Outline IC Narrow (0.15in) | ||
| DS1804Z-050+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1804Z-100+ | Small-Outline IC Narrow (0.15in) | ||
| DS1804Z-100+T&R | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| DS1804U-050+ | PRODUCTION | |
| DS1804U-050+T&R | PRODUCTION | |
| DS1804U-100+ | PRODUCTION | |
| DS1804U-100+T&R | PRODUCTION | |
|
Nov 10, 2021 - 2214 ASSEMBLY |
||
| DS1804U-100+ | PRODUCTION | |
| DS1804U-100+T&R | PRODUCTION | |
|
Jan 14, 2019 - 1702D ASSEMBLY |
||
| DS1804Z-010+ | PRODUCTION | |
| DS1804Z-010+T&R | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS1804Z-050+ | PRODUCTION | |
| DS1804Z-050+T&R | PRODUCTION | |
| DS1804Z-100+ | PRODUCTION | |
| DS1804Z-100+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS1804 yet. Have something to say?
Start a Discussion on EngineerZone®