DS1780
DS1780
RECOMMENDED FOR NEW DESIGNSCPU Peripheral Monitor
- Part Models
- 2
- 1ku List Price
- Starting From $3.45
Viewing:
Overview
- ±2°C accuracy (from -25°C to +100°C) 9-bit digital thermometer
- Six 8-bit ADC channels for monitoring PC power supplies
- Two tachometer inputs
- 8-bit DAC for fan speed control
- Maskable system interrupt for all measured parameters (temperature, voltage, fan speed, intrusion detect)
- Limit settings are user-programmable
- Data is transferred over 2-wire/SMBus interface
- Two address inputs allow up to four DS1780 to operate on a single bus
- 2.8V to 5.75V operating range
- 24-pin 173mil TSSOP package (DS1780E)
The DS1780 is a highly integrated system instrumentation monitor that is ideal for use in personal computers or any microprocessor-based system. It monitors temperature (±2°C accuracy from -25°C to +100°C), six power supply voltages, and the speed of two fans. Fan speed can also be controlled using the DS1780's internal 8-bit DAC. All measurements are internally converted to a digital format for easy processing by the CPU.
The DS1780 can be reset to its default power-up state through a remote reset function that has internal debounce and delay. The DS1780 also features an interrupt function that can be programmed to become active should any of the monitored parameters fall out of spec. For board-level testability, an internal NAND TREE function simplifies system design, and a chassis intrusion input enhances system security.
Programming and data readout are accessed through a simple 2-wire interface with 2-bit addressability. The DS1780 power supply range of 2.8V to 5.75V allows parameter monitoring for 3V or 5V systems. The DS1780 is assembled in a 24-pin 173mil TSSOP package (DS1780E).
Applications
- Computer Graphics Systems
- Industrial Instruments
- Notebook Computers
- Portable Terminals
- Storage Area Networks (SANs)
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1780E+ | Thin Shrink Small-Outline Package | ||
| DS1780E+T&R | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1780 yet. Have something to say?
Start a Discussion on EngineerZone®