DS1640C

Personal Computer Power FET

Viewing:

Overview

  • Four P channel power FET switches, each supplying >300mA @ 0.2V drop
  • Controlled directly from CMOS or TTL level signals
  • Switching time <10µs at rated supply current
  • Positive logic signal turns each FET on
  • Ground or low-level signal turns each FET off
  • <50nA of current flow in off condition
  • Low control gate capacitance of <5pF
  • FET gates can either follow inputs or be latched
  • Power supply range: +3V to +5V

The DS1640 contains four P-channel power MOS FETs designed as switches to conserve power in personal computer systems. When connected to power management control units, power consumers like disk drives or display panel backlights can be shut down to conserve battery or main power supply energy. The individually controlled P-channel power MOS FETs can handle 300mA each continuously with less than 0.2 volts drop from input to output. The DS1640 requires a +3V to +5V power supply input to power internal logic and to operate a gate bias generator.

DS1640C
Personal Computer Power FET
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1640C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed