DS1632
DS1632
PC Power Fail and Reset Controller
Viewing:
Overview
- Power-fail detect circuitry
- Pushbutton reset
- Reset pulse width of either 95ms or 190ms
- Active high and low resets
- Accurate 5% or 10% +5-volt power supply monitoring
- Battery switch
- On-chip 32.768kHz crystal oscillator
- Low battery warning
- 5-volt operation
- Thermal range: 0°C to +70°C
The DS1632 PC Power-fail and Reset Controller contains internal circuitry to implement a 32.768kHz oscillator with the addition of only a 6pF 32.768kHz crystal. The DS1632 switches between a battery and the incoming supply, depending on which is greater, with a voltage drop of less than 0.2 volts. It provides resets for both power-up and pushbutton input with automatic resets during power transients. A precision comparator constantly monitors the main power and signals a power failure. The DS1632 also monitors battery power and signals a low-battery condition.
Power resets, low battery flags, and power-fail flags make the DS1632 a versatile system manager, with extremely low-power circuitry that conserves system resources in battery-backed applications.
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1632 yet. Have something to say?
Start a Discussion on EngineerZone®